IESNA:LM-63-2002
[TEST]P950388
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38530
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4520.8 5660.4 6690.7 7488.2 8138.6 8506.5 8679.6 8741.2 9053.5 9721.7
10825.6 12219.8 13592.1 14688 15646.7 16521.8 17074.7 17215.9 16875.8 16014.6
14276.3 11271.1 9304.1 7792.5 6171.6 4341.8 2854.1 2000.8 1561.3 1348.5
1223.2 1028.3 871.1 302.3 147.2 23.9 0
4520.8 5700.2 6740.4 7551.8 8148.5 8552.3 8759.1 8816.8 9075.3 9678
10698.3 12064.7 13411.1 14544.8 15513.4 16388.5 17044.9 17281.5 17064.7 16334.8
14882.9 12106.4 9680 8128.6 6527.6 4733.6 3112.6 2100.3 1611 1396.2
1235.1 1044.2 879.1 373.9 157.1 29.8 0
4520.8 5650.5 6670.8 7490.2 8128.6 8592 8848.6 8958 9160.9 9701.8
10571 11784.2 13077 14216.6 15137.5 15873.4 16563.5 16899.7 16814.1 16231.4
15063.9 13156.6 10487.5 8625.9 7036.7 5298.4 3538.3 2350.9 1738.3 1443.9
1274.9 1109.8 950.7 725.9 369.9 43.8 0
4520.8 5650.5 6640.9 7458.4 8140.6 8663.6 9013.7 9196.7 9387.6 9805.3
10451.7 11392.4 12510.2 13582.2 14445.4 15153.4 15748.1 16229.4 16358.7 16167.8
15465.7 14162.9 12333.2 10167.2 8128.6 6316.7 4417.3 2828.2 1929.2 1467.8
1266.9 1099.9 938.8 747.8 525.1 204.9 0
4520.8 5483.4 6444 7283.3 8003.3 8639.8 9146.9 9483.1 9697.9 10028
10565 11255.2 12148.2 13057.1 13874.6 14578.6 15151.4 15660.6 16022.6 16120
15927.1 15334.4 14184.8 12446.5 10415.9 8341.4 6215.3 4097.1 2573.6 1726.4
1316.7 1169.5 1016.3 775.7 523.1 163.1 0
4520.8 5395.9 6263 7080.5 7836.3 8536.4 9172.8 9676 10018.1 10338.3
10740.1 11316.8 11985.1 12778.7 13578.2 14373.8 15050 15579 15978.8 16309
16565.5 16480 16120 15302.6 13890.5 12060.7 9707.8 7444.4 5006.1 3090.7
2004.8 1370.4 992.5 600.6 302.3 79.6 0
4520.8 5228.8 5982.6 6752.3 7500.1 8234 8942.1 9572.6 10095.6 10515.3
10940.9 11406.3 11917.5 12553.9 13283.9 14111.2 14962.5 15783.9 16511.8 17152.3
17735 18375.4 18663.8 18842.8 18803 17991.6 16442.2 13974 10708.2 7253.5
4186.6 2173.9 1109.8 640.4 312.3 107.4 0
4520.8 5101.5 5706.1 6366.5 7050.6 7697 8391.2 9065.4 9713.8 10286.6
10859.4 11390.4 11871.7 12390.8 12935.8 13520.5 14198.7 14966.5 15805.8 16696.8
17669.4 19065.6 20193.3 20881.4 21665.1 22231.9 22305.5 21543.7 19562.8 16356.7
11917.5 7691.1 3920.1 1599.1 570.8 111.4 0
4520.8 4872.8 5298.4 5791.7 6332.7 6905.5 7488.2 8065 8635.8 9222.5
9837.1 10405.9 11024.5 11670.9 12343.1 13017.3 13765.2 14604.5 15533.3 16585.4
17814.6 19678.2 21527.8 22794.8 24411.7 26315.1 28351.7 29710.2 29419.8 26685
21054.5 13649.8 5789.7 1768.1 556.9 115.4 0
4520.8 4833 5256.7 5710.1 6221.3 6762.3 7315.2 7866.1 8411.1 8964
9508.9 10073.8 10670.4 11316.8 11985.1 12679.2 13450.9 14304.2 15258.8 16346.8
17573.9 19546.9 21410.5 22782.8 24511.2 26585.6 28809.2 30225.3 29956.8 27049
20929.2 12798.6 4904.6 1354.4 437.6 99.4 0
4520.8 4681.9 4900.6 5195 5551 5938.9 6330.7 6742.4 7168 7597.6
8031.2 8478.7 8930.2 9407.5 9920.6 10463.6 11060.3 11736.5 12551.9 13482.7
14616.4 16418.4 17784.7 19133.2 20778 22757 24614.6 25420.1 24578.8 21370.7
15775.9 8781 2531.9 531 177 39.8 0
4520.8 4570.5 4693.8 4870.8 5115.4 5380 5668.4 5964.7 6265 6585.2
6897.5 7197.8 7508.1 7816.4 8142.5 8486.6 8848.6 9288.2 9797.3 10457.6
11412.3 12597.7 13405.2 14308.1 15388.1 16565.5 17369 17088.6 15684.5 13051.2
9425.4 4823.1 1573.2 469.4 161.1 37.8 0
4520.8 4471 4488.9 4570.5 4703.7 4841 5022 5201 5378 5562.9
5724 5869.2 5990.6 6101.9 6179.5 6229.2 6279 6312.8 6368.5 6497.7
6808 6991 7024.8 7092.4 7197.8 7293.3 7032.7 6207.4 5029.9 3727.2
2533.9 1436 720 304.3 147.2 51.7 0
4520.8 4262.2 4109.1 4029.5 4021.6 4053.4 4107.1 4166.7 4208.5 4234.4
4232.4 4182.7 4105.1 3995.7 3850.5 3673.5 3460.7 3239.9 3037 2848.1
2653.2 2480.2 2335 2215.6 2112.2 2006.8 1875.5 1698.5 1453.9 1125.7
819.4 602.6 417.7 268.5 153.1 43.8 0
4520.8 4069.3 3788.9 3665.5 3635.7 3661.6 3717.3 3776.9 3806.8 3798.8
3757 3683.4 3576 3442.8 3287.6 3128.5 2963.5 2798.4 2635.3 2456.3
2275.3 2112.2 1992.9 1921.3 1893.4 1897.4 1893.4 1837.7 1700.5 1471.8
1119.7 771.7 541 356 177 39.8 0
4520.8 3918.1 3580 3446.8 3452.7 3528.3 3611.8 3665.5 3669.5 3633.7
3564.1 3464.7 3347.3 3212.1 3068.9 2927.7 2778.5 2621.4 2460.3 2311.1
2197.7 2100.3 2034.6 1992.9 1957.1 1915.3 1849.7 1782.1 1698.5 1565.3
1362.4 1070 702.1 387.8 185 39.8 0
4520.8 3772.9 3424.9 3335.4 3391.1 3494.5 3576 3615.8 3599.9 3538.3
3442.8 3329.4 3198.1 3068.9 2931.6 2798.4 2706.9 2597.5 2460.3 2350.9
2277.3 2179.8 2026.7 1905.4 1825.8 1748.2 1668.7 1589.1 1517.5 1451.9
1374.3 1249 1022.3 783.6 459.4 111.4 0
4520.8 3691.4 3343.3 3293.6 3389.1 3488.5 3570.1 3593.9 3556.2 3458.7
3341.3 3208.1 3064.9 2937.6 2828.2 2766.6 2693 2617.4 2543.8 2380.7
2235.5 2120.2 2004.8 1897.4 1786 1688.6 1593.1 1505.6 1414.1 1308.7
1205.3 1111.8 974.6 841.3 588.7 228.7 0
4520.8 3621.8 3291.6 3285.7 3391.1 3486.5 3558.1 3566.1 3508.4 3403
3269.7 3122.6 2991.3 2870 2788.4 2718.8 2629.3 2508 2400.6 2271.3
2171.9 2060.5 1951.1 1851.7 1768.1 1682.6 1591.1 1497.6 1388.3 1266.9
1133.7 1016.3 865.2 654.3 433.6 181 0
4520.8 3582 3265.8 3283.7 3399 3492.5 3556.2 3544.2 3470.6 3345.3
3190.2 3045 2921.7 2828.2 2784.5 2679 2516 2327 2251.4 2187.8
2074.4 1986.9 1911.3 1800 1716.4 1650.8 1565.3 1463.8 1342.5 1209.3
1064.1 1000.4 861.2 562.9 409.7 250.6 0
4520.8 3574.1 3249.9 3285.7 3401 3496.5 3554.2 3538.3 3448.7 3307.5
3150.4 3007.2 2885.9 2828.2 2760.6 2627.3 2388.7 2231.5 2191.8 2114.2
2014.8 1907.4 1805.9 1728.4 1680.6 1638.9 1561.3 1465.8 1350.5 1217.2
1076 1111.8 887 592.7 451.5 167.1 0
4520.8 3574.1 3247.9 3291.6 3403 3498.5 3552.2 3544.2 3456.7 3309.5
3150.4 3005.2 2883.9 2830.2 2754.6 2619.4 2370.8 2233.5 2201.7 2112.2
2008.8 1891.4 1807.9 1704.5 1690.6 1638.9 1559.3 1465.8 1358.4 1215.2
1080 1095.9 761.7 612.6 445.5 161.1 0
